Related Products
-
Part No. 3491$0.68Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
2406
10 Series Leveling Caster Base Plate
10 Series Leveling Caster Base Plate
The leveling caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount heavy-duty casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 1.414" |
| B | .793" |
| C | 3.000" |
| D | .358" |
| E | 2.284" |
| F | 1.000" |
| G | 1/4-20 |
| H | 1/4 SHCS |
| J | 1.000" |
| K | .500" |
| L | 3.000" |
| Weight | 0.396000 |
The leveling caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount heavy-duty casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 4 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3064 | 4 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.414" B .793" C 3.000" D .358" E 2.284" F 1.000" G 1/4-20 H 1/4 SHCS J 1.000" K .500" L 3.000" Weight 0.396000
-
- Description
The leveling caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount heavy-duty casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

