Related Products
25-2418
25 Series Flange Mount Caster Base Plate
25 Series Flange Mount Caster Base Plate
The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 44.50mm |
| B | 9.00mm |
| C | 95.00mm |
| D | 10.20mm |
| E | 74.60mm |
| F | 18.75mm |
| G | 25.00mm |
| H | M8 x 1.25 |
| J | M6 SHCS |
| K | 35.00mm |
| L | 12.00mm |
| M | 62.50mm |
| Weight | 0.397000 |
The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3412 | 4 | Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6516 | 4 | M6 x 16.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 44.50mm B 9.00mm C 95.00mm D 10.20mm E 74.60mm F 18.75mm G 25.00mm H M8 x 1.25 J M6 SHCS K 35.00mm L 12.00mm M 62.50mm Weight 0.397000
-
- Description
The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


