Related Products
-
Part No. 2172$2.8910 Series 5-Hole Rectangular Gasket for Pressure Manifold -
Part No. 1030-Black-FB$1.621.00” X 3.00” T-Slotted Profile - Eight Open T-Slots
2446-Black
10 Series 3-Hole Pressure Manifold Stopper Plate
10 Series 3-Hole Pressure Manifold Stopper Plate
The 3-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.000" |
| B | .500" |
| C | 1.000" |
| D | .500" |
| E (Bolt Size) | 1/4 SHCS |
| F | .490" |
| G | 3.000" |
| Weight | 0.178000 |
The 3-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3071 | 3 | 1/4-20 x 1.000" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.000" B .500" C 1.000" D .500" E (Bolt Size) 1/4 SHCS F .490" G 3.000" Weight 0.178000
-
- Description
The 3-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3071 3 1/4-20 x 1.000" Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-

