Related Products
-
Part No. 2446-Black$23.0510 Series 3-Hole Pressure Manifold Stopper Plate -
Part No. 2447$20.2210 Series 5-Hole Rectangular Pressure Manifold Feed Plate
My Wish Lists
()2172
10 Series 5-Hole Rectangular Gasket for Pressure Manifold
10 Series 5-Hole Rectangular Gasket for Pressure Manifold
The 5-hole rectangular gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is commonly used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
| ESD Safe | No |
| Series | 10 Series |
| Material | CR-20 |
| Color | Brown |
| A | 1.000" |
| B | .500" |
| C | 1.000" |
| D | .500" |
| E | .500" |
| F | 1.000" |
| G | .515" |
| H | .265" |
| J | .030" |
| K | 3.000" |
| Weight | 0.002000 |
The 5-hole rectangular gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is commonly used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material CR-20 Color Brown A 1.000" B .500" C 1.000" D .500" E .500" F 1.000" G .515" H .265" J .030" K 3.000" Weight 0.002000
-
- Description
The 5-hole rectangular gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is commonly used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-