Related Products
2363-Black
10 Series 4 Hole - Offset Tap Base Plate: 2.00" x 2.00" with 1/2-13 Corner Tap
10 Series 4 Hole - Offset Tap Base Plate: 2.00" x 2.00" with 1/2-13 Corner Tap
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | .500" |
| B | 2.000" |
| C | .500" |
| D | 1.000" |
| E | 1.000" |
| F | 1/4 SHCS |
| G | 1/2-13 |
| H | .500" |
| J | 2.000" |
| Weight | 0.171000 |
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 3 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A .500" B 2.000" C .500" D 1.000" E 1.000" F 1/4 SHCS G 1/2-13 H .500" J 2.000" Weight 0.171000
-
- Description
- The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3491 3 Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-



