Related Products
-
Part No. 1515-LS$0.831.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2331
4” ESD T-Slot Mount Swivel Caster
4” ESD T-Slot Mount Swivel Caster
- Safely dissipates static electricity to prevent electrostatic discharge that could damage sensitive electronic equipment
- ESD: (static control, static dissipative) surface resistivity 10⁶-⁹
- Directly mount to T-Slot with no base plate required
- Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
- Max Load Capacity: 350 lbs
- Temperature Rating: -20° to 180° F
- Wheel Material: Polyurethane Tread on Polyolefin Core
- Wheel Style: 4” Diameter x 1.23” wide
- Wheel Durometer: 60 (+/-5) Shore D
- Bearing Type: Precision Ball Bearing
- Safely dissipates static electricity to prevent electrostatic discharge that could damage sensitive electronic equipment
- ESD: (static control, static dissipative) surface resistivity 10⁶-⁹
- Directly mount to T-Slot with no base plate required
- Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
- Max Load Capacity: 350 lbs
- Temperature Rating: -20° to 180° F
- Wheel Material: Polyurethane Tread on Polyolefin Core
- Wheel Style: 4” Diameter x 1.23” wide
- Wheel Durometer: 60 (+/-5) Shore D
- Bearing Type: Precision Ball Bearing
| ESD Safe | Yes |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Black Polyurethane Wheel on Polyolefin Core |
| A | 1.575” (40.00mm) |
| B | .787” (20.00mm |
| C | 3.484” (88.50mm) |
| D | .335” (8.50mm) |
| E | 3.149” (79.98mm) |
| F | 4.724” (119.99mm) |
| G | .118” (3.00mm) |
| H | 5.079” (129.00mm) |
| J | 4.000” (101.60mm |
| Load Capacity | 350.00 lb (158.75 kg) |
| Weight | 1.800000 |
- Safely dissipates static electricity to prevent electrostatic discharge that could damage sensitive electronic equipment
- ESD: (static control, static dissipative) surface resistivity 10⁶-⁹
- Directly mount to T-Slot with no base plate required
- Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
- Max Load Capacity: 350 lbs
- Temperature Rating: -20° to 180° F
- Wheel Material: Polyurethane Tread on Polyolefin Core
- Wheel Style: 4” Diameter x 1.23” wide
- Wheel Durometer: 60 (+/-5) Shore D
- Bearing Type: Precision Ball Bearing
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3340 | 2 | 5/16-18 x .500" Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 3278 | 2 | 5/16-18 Slide-in Economy T-Nut - Offset Thread | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 30-3796 | 2 | M8 Slide-in Economy T-Nut - Centered Thread | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3838 | 2 | M8 Slide-in Economy T-Nut - Offset Thread | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13049 | 2 | M8 Self-Aligning Slide-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 30 Series, 40 Series, 45 Series Material Black Polyurethane Wheel on Polyolefin Core A 1.575” (40.00mm) B .787” (20.00mm C 3.484” (88.50mm) D .335” (8.50mm) E 3.149” (79.98mm) F 4.724” (119.99mm) G .118” (3.00mm) H 5.079” (129.00mm) J 4.000” (101.60mm Load Capacity 350.00 lb (158.75 kg) Weight 1.800000
-
- Description
- Safely dissipates static electricity to prevent electrostatic discharge that could damage sensitive electronic equipment
- ESD: (static control, static dissipative) surface resistivity 10⁶-⁹
- Directly mount to T-Slot with no base plate required
- Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
- Max Load Capacity: 350 lbs
- Temperature Rating: -20° to 180° F
- Wheel Material: Polyurethane Tread on Polyolefin Core
- Wheel Style: 4” Diameter x 1.23” wide
- Wheel Durometer: 60 (+/-5) Shore D
- Bearing Type: Precision Ball Bearing
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3340 2 5/16-18 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)

3278 2 5/16-18 Slide-in Economy T-Nut - Offset Thread

11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)

30-3796 2 M8 Slide-in Economy T-Nut - Centered Thread

11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)

3838 2 M8 Slide-in Economy T-Nut - Offset Thread 
11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13049 2 M8 Self-Aligning Slide-in T-Nut
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

