Related Products
-
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots
21920
LED Rope Lights, White, 2,000mm (78.74")
LED Rope Lights, White, 2,000mm (78.74")
- 1,900 lumens per 2,000mm (78.74”), White Rope Lights 5,000K
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2,000mm (78.74")
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
- 1,900 lumens per 2,000mm (78.74”), White Rope Lights 5,000K
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2,000mm (78.74")
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
| ESD Safe | No |
| Weight | 0.515000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| LED Colors | White |
| Required Controller | No |
| Voltage Input (Max) | 24 Volt |
| Length | 2,000mm (78.74") |
| Connection | M12 (4-pin) |
- 1,900 lumens per 2,000mm (78.74”), White Rope Lights 5,000K
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2,000mm (78.74")
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.515000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series LED Colors White Required Controller No Voltage Input (Max) 24 Volt Length 2,000mm (78.74") Connection M12 (4-pin)
-
- Description
- 1,900 lumens per 2,000mm (78.74”), White Rope Lights 5,000K
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2,000mm (78.74")
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
-
CAD Files
-
- Downloads
-
Manual
-

