Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
20002
2 Amp Power Supply, 110V Input, 24V Output
2 Amp Power Supply, 110V Input, 24V Output
- Universal AC to DC power supplies
- 24 V DC output, M12 connections
- Type A, C, G and I AC Detachable Input Plugs
- 5 Pin female M12 connector, 6.5ft
- Power cord for all rope lights​
| ESD Safe | No |
| Weight | 0.583000 |
| Color | Black |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Voltage Input (Max) | 100 V AC to 240 V AC |
| Output Voltage | 24 V DC +/- 5% |
| Connection | 11.5 ft cable M12 (5-pin) |
- Universal AC to DC power supplies
- 24 V DC output, M12 connections
- Type A, C, G and I AC Detachable Input Plugs
- 5 Pin female M12 connector, 6.5ft
- Power cord for all rope lights​
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.583000 Color Black Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Voltage Input (Max) 100 V AC to 240 V AC Output Voltage 24 V DC +/- 5% Connection 11.5 ft cable M12 (5-pin)
-
- Description
- Universal AC to DC power supplies
- 24 V DC output, M12 connections
- Type A, C, G and I AC Detachable Input Plugs
- 5 Pin female M12 connector, 6.5ft
- Power cord for all rope lights​
- Downloads
-

