Related Products
- Part No. 21912
Total Price
................................................................................................................................ - Part No. 30-3030-Black-FB
Total Price
................................................................................................................................ - Part No. 20002
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
20010
In-Line Touch Dimmer Switch
In-Line Touch Dimmer Switch
- In-line capacitive touch switch with M12 connectors
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated 12 to 30 V DC input
- Dim lights using PWM output
- Clip bracket included
- Switch displays red, blue, or green lights indicator
- Switch is only compatable with white rope lights (PN# 21906, 21912, and 21920)
- In-line capacitive touch switch with M12 connectors
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated 12 to 30 V DC input
- Dim lights using PWM output
- Clip bracket included
- Switch displays red, blue, or green lights indicator
- Switch is only compatable with white rope lights (PN# 21906, 21912, and 21920)
Total Price
................................................................................................................................Weight | 1.500000 |
Color | Black |
Series | 15 Series, 30 Series, 40 Series, 45 Series |
Supply Voltage | 12 V DC to 30 V DC |
Current Rating | 4 Amps max |
Connection | M12 (4-pin) |
- In-line capacitive touch switch with M12 connectors
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated 12 to 30 V DC input
- Dim lights using PWM output
- Clip bracket included
- Switch displays red, blue, or green lights indicator
- Switch is only compatable with white rope lights (PN# 21906, 21912, and 21920)
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
11-5310 | 1 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
13023 | 1 | M5 Self-Aligning Slide-in T-Nut | |
11-5310 | 1 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
13023 | 1 | M5 Self-Aligning Slide-in T-Nut | |
11-5312 | 1 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
13047 | 1 | M5 Self-Aligning Slide-in T-Nut |
Manual
Product Specs
- Product Details
-
Weight 1.500000 Color Black Series 15 Series, 30 Series, 40 Series, 45 Series Supply Voltage 12 V DC to 30 V DC Current Rating 4 Amps max Connection M12 (4-pin)
-
- Description
- In-line capacitive touch switch with M12 connectors
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated 12 to 30 V DC input
- Dim lights using PWM output
- Clip bracket included
- Switch displays red, blue, or green lights indicator
- Switch is only compatable with white rope lights (PN# 21906, 21912, and 21920)
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 11-5310 1 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
13023 1 M5 Self-Aligning Slide-in T-Nut
11-5310 1 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
13023 1 M5 Self-Aligning Slide-in T-Nut
11-5312 1 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)
13047 1 M5 Self-Aligning Slide-in T-Nut
- CAD Files
-
- Downloads
-
Manual
-