Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
21906
LED Rope Lights, White, 600mm
LED Rope Lights, White, 600mm
- Comes in a length of 600mm (23.62")
- 570 lumens per 600mm (23.62")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
- Comes in a length of 600mm (23.62")
- 570 lumens per 600mm (23.62")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
| ESD Safe | No |
| Weight | 0.280000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| LED Colors | White |
| Required Controller | No |
| Voltage Input (Max) | 24 Volt |
| Length | 600mm (23.62") |
| Connection | M12 (4-pin) |
- Comes in a length of 600mm (23.62")
- 570 lumens per 600mm (23.62")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.280000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series LED Colors White Required Controller No Voltage Input (Max) 24 Volt Length 600mm (23.62") Connection M12 (4-pin)
-
- Description
- Comes in a length of 600mm (23.62")
- 570 lumens per 600mm (23.62")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
- Downloads
-
Manual
-

