Related Products
-
Part No. 1020-S-Black-FB$1.341.00” X 2.00” Smooth Surface T-Slotted Profile - Six Open T-Slots
2151-Black
10 Series 3-Hole Pressure Manifold Feed Plate
10 Series 3-Hole Pressure Manifold Feed Plate
The 3-hold pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
The 3-hold pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.000" |
| B | .500" |
| C | 1.000" |
| D | .500" |
| E | 1.000" |
| F (Thread) | 1/4" NPT |
| G (Bolt Size) | 1/4 SHCS |
| H | .490" |
| J | 2.000" |
| Weight | 0.112000 |
The 3-hold pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3071 | 2 | 1/4-20 x 1.000" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.000" B .500" C 1.000" D .500" E 1.000" F (Thread) 1/4" NPT G (Bolt Size) 1/4 SHCS H .490" J 2.000" Weight 0.112000
-
- Description
The 3-hold pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3071 2 1/4-20 x 1.000" Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-


