Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 4166-Black$13.1610 Series 6 Hole - Rectangular Flat Plate -
Part No. 2753-Black$92.3410 Series Dual Roller Wheel Bracket Assembly
My Wish Lists
()1020-S-Black-FB is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1020-S-Black-FB profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards and panel mount racks.
1020-S-Black-FB
1.00” X 2.00” Smooth Surface T-Slotted Profile - Six Open T-Slots
1.00” X 2.00” Smooth Surface T-Slotted Profile - Six Open T-Slots
These similar products have a shorter lead time:
1020-S-Black-FB is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1020-S-Black-FB profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards and panel mount racks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.3084”⁴ |
| Moment of Inertia - IY | 0.0863”⁴ |
| Surface Area | .786 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0763 per inch |
| Weight | 0.076300 |
1020-S-Black-FB is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1020-S-Black-FB profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards and panel mount racks.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.3084”^4 Moment of Inertia - IY 0.0863”^4 Surface Area .786 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0763 per inch Weight 0.076300
-
- Description
1020-S-Black-FB is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1020-S-Black-FB profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards and panel mount racks.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


