Related Products
2132-Black
10 Series 5 Hole - Center Tap Base Plate: 2.00" x 2.00" with 1/2-13 Tap
10 Series 5 Hole - Center Tap Base Plate: 2.00" x 2.00" with 1/2-13 Tap
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 1.000" |
| B | .500" |
| C | 2.000" |
| D | 1.000" |
| E | .500" |
| F | 1.000" |
| G | 1.000" |
| H | 1/4 SHCS |
| J | 1/2-13 |
| K | .500" |
| L | 2.000" |
| Weight | 0.166000 |
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 4 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3064 | 4 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 1.000" B .500" C 2.000" D 1.000" E .500" F 1.000" G 1.000" H 1/4 SHCS J 1/2-13 K .500" L 2.000" Weight 0.166000
-
- Description
- The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-



