The store will not work correctly in the case when cookies are disabled.
21200
LED Rope Lights, Multicolor, 2000mm (78.74")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2000mm (78.74")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2000mm (78.74")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
Total Price
................................................................................................................................
$285.00
Weight |
0.515000 |
Series |
10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
LED Colors |
RGB Multicolor |
Required Controller |
Yes |
Voltage Input (Max) |
12 Volt |
Length |
2000mm (78.74") |
Connection |
M12 (4-pin) |
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2000mm (78.74")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
Product Specs
- Product Details
-
Weight |
0.515000 |
Series |
10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
LED Colors |
RGB Multicolor |
Required Controller |
Yes |
Voltage Input (Max) |
12 Volt |
Length |
2000mm (78.74") |
Connection |
M12 (4-pin) |
- Description
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 2000mm (78.74")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
- Downloads