The store will not work correctly in the case when cookies are disabled.
20001
Color LED Rope Controller, Voltage Converter
- In-line controller with M12 connectors
- Used with all color LED rope lights
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated for 12 to 30 V DC input
- Includes mounting bracket
- In-line controller with M12 connectors
- Used with all color LED rope lights
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated for 12 to 30 V DC input
- Includes mounting bracket
Total Price
................................................................................................................................
$111.00
Weight |
0.099000 |
Color |
Black |
Series |
15 Series, 30 Series, 40 Series, 45 Series |
Supply Voltage |
12 V to 30 V DC at 30 mA max |
Output Voltage |
12 Volts |
Connection |
M12 (4-pin) |
- In-line controller with M12 connectors
- Used with all color LED rope lights
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated for 12 to 30 V DC input
- Includes mounting bracket
Product Specs
- Product Details
-
Weight |
0.099000 |
Color |
Black |
Series |
15 Series, 30 Series, 40 Series, 45 Series |
Supply Voltage |
12 V to 30 V DC at 30 mA max |
Output Voltage |
12 Volts |
Connection |
M12 (4-pin) |
- Description
- In-line controller with M12 connectors
- Used with all color LED rope lights
- IP65, IP67, and IP68 housing
- Waterproof, dustproof, overmolded design
- Rated for 12 to 30 V DC input
- Includes mounting bracket
-
Sugg. Hardware
- Downloads