Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
21060
LED Rope Lights, Multicolor, 600mm (23.62")
LED Rope Lights, Multicolor, 600mm (23.62")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 600mm (23.62")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 600mm (23.62")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
| ESD Safe | No |
| Weight | 0.280000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| LED Colors | RGB Multicolor |
| Required Controller | Yes |
| Voltage Input (Max) | 12 Volt |
| Length | 600mm (23.62") |
| Connection | M12 (4-pin) |
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 600mm (23.62")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.280000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series LED Colors RGB Multicolor Required Controller Yes Voltage Input (Max) 12 Volt Length 600mm (23.62") Connection M12 (4-pin)
-
- Description
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Comes in a length of 600mm (23.62")
- Can be cut in 50mm increments
- Rated IP69K per DIN 40050-9
- Colors: White, Light Blue, Dark Blue, Yellow, Green, Red and Pink, selectable by using In-Line Rocker Switch (PN 20003), sold separately
- Color Rope Controller (PN 20001) required for color rope lights, sold separately
-
CAD Files
-
- Downloads
-
Manual
-


