Related Products
My Wish Lists
()2054-Black
10 & 15 Series Detent Hinge Stopper
10 & 15 Series Detent Hinge Stopper
The detent hinge stopper is typically used with a detent hinge to prevent over-rotation when a door panel is in a closed position.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | .812" |
| B | .960" |
| C | .625" |
| Weight | 0.047000 |
The detent hinge stopper is typically used with a detent hinge to prevent over-rotation when a door panel is in a closed position.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3056 | 1 | 10-32 x .750" Socket Head Cap Screw (SHCS) | |
| 3276 | 1 | 10-32 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A .812" B .960" C .625" Weight 0.047000
-
- Description
The detent hinge stopper is typically used with a detent hinge to prevent over-rotation when a door panel is in a closed position.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


