The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
Acetal with Stainless Steel Ball and Spring Detent
Process
Injection Molded
Color
Black
A
1.339"
B
1.957"
C
1.339"
D
1.122"
E
.677"
F
.205"
G
.358"
H
.350"
J
1.122"
K
2.047"
Weight
0.137000
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
Per Leaf Mount to T-slot
Series
Part Number
Qty
Description
3487
2
Bolt Assembly: 10-32 x .500" Black BHSCS and Standard Slide-In T-Nut - Black Zinc
Per Leaf Mount to Panel LTE .250" / 6mm
Series
Part Number
Qty
Description
3488
2
Bolt Assembly: 10-32 x .625" Black BHSCS with Washer and Hex Nut - Black Zinc
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.