Related Products
-
Part No. 3489$0.82Bolt Assembly: 8-32 x .500" Black BHSCS with Washer and 8-32 Hex Nut - Black Zinc -
Part No. 3483$0.65Bolt Assembly: 8-32 x .375" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()2071
10 Series 4 Hole - Detent Hinge
10 Series 4 Hole - Detent Hinge
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
| ESD Safe | No |
| Series | 10 Series |
| Material | Acetal with Stainless Steel Ball/Spring Detent & Aluminum Panel Block |
| Process | Injection Molded and Extruded |
| Alloy | 6063-T6 |
| Finish | Plastic & Anodize |
| Color | Black |
| A | 1.000" |
| B | 1.803" |
| C | 1.252" |
| D | .791" |
| E | .492" |
| F | .177" |
| G | .283" |
| H | .264" |
| J | .839" |
| K | 1.93" |
| Weight | 0.080000 |
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3483 | 2 | Bolt Assembly: 8-32 x .375" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3489 | 2 | Bolt Assembly: 8-32 x .500" Black BHSCS with Washer and 8-32 Hex Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Acetal with Stainless Steel Ball/Spring Detent & Aluminum Panel Block Process Injection Molded and Extruded Alloy 6063-T6 Finish Plastic & Anodize Color Black A 1.000" B 1.803" C 1.252" D .791" E .492" F .177" G .283" H .264" J .839" K 1.93" Weight 0.080000
-
- Description
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3483 2 Bolt Assembly: 8-32 x .375" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
3489 2 Bolt Assembly: 8-32 x .500" Black BHSCS with Washer and 8-32 Hex Nut - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
