Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2034
Tension Ball Latch
Tension Ball Latch
- Secure and concealed latch that provides a firm and reliable hold for doors, cabinets, and other enclosures.Â
- Maintains a clean, aesthetic look for situations where a traditional handle or visible latch is not desired.Â
- Ball latch on aluminum bracket for 10 & 25 series t-slotted profiles and includes all mounting hardware.Â
- Straight-forward installation that requires no machining.Â
- Secure and concealed latch that provides a firm and reliable hold for doors, cabinets, and other enclosures.Â
- Maintains a clean, aesthetic look for situations where a traditional handle or visible latch is not desired.Â
- Ball latch on aluminum bracket for 10 & 25 series t-slotted profiles and includes all mounting hardware.Â
- Straight-forward installation that requires no machining.Â
| ESD Safe | No |
| Series | 10 Series, 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 2.764" |
| B | 2.764" |
| C | .188" |
| D | .500" |
| E | .257" |
| F | 3.500" |
| G | 4.000" |
| H | 1.000" |
| J | 2.146" |
| K | 1.000" |
| L | .903" |
| Weight | 0.402000 |
- Secure and concealed latch that provides a firm and reliable hold for doors, cabinets, and other enclosures.Â
- Maintains a clean, aesthetic look for situations where a traditional handle or visible latch is not desired.Â
- Ball latch on aluminum bracket for 10 & 25 series t-slotted profiles and includes all mounting hardware.Â
- Straight-forward installation that requires no machining.Â
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3342 | 4 | 1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS) | |||
| And | 3382 | 4 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 2.764" B 2.764" C .188" D .500" E .257" F 3.500" G 4.000" H 1.000" J 2.146" K 1.000" L .903" Weight 0.402000
-
- Description
- Secure and concealed latch that provides a firm and reliable hold for doors, cabinets, and other enclosures.Â
- Maintains a clean, aesthetic look for situations where a traditional handle or visible latch is not desired.Â
- Ball latch on aluminum bracket for 10 & 25 series t-slotted profiles and includes all mounting hardware.Â
- Straight-forward installation that requires no machining.Â
- Incl. Hardware
-
CAD Files
-
CAD Files
-
