Related Products
-
Part No. 40-8080$3.1380mm X 80mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
20004
4 Amp Power Supply, 110V input, 24V Output
4 Amp Power Supply, 110V input, 24V Output
- Universal AC to DC power supplies
- 24 V DC output, 5 Pin female M12 connector, 11.5ft
- Included additional 1.5 meter AC Input cable
| ESD Safe | No |
| Weight | 1.260000 |
| Color | Black |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Voltage Input (Max) | 90 V AC to 264 V AC |
| Output Voltage | 24 V DC +/- 5% |
| Connection | 6.5 ft cable M12 (5-pin) |
- Universal AC to DC power supplies
- 24 V DC output, 5 Pin female M12 connector, 11.5ft
- Included additional 1.5 meter AC Input cable
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 1.260000 Color Black Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Voltage Input (Max) 90 V AC to 264 V AC Output Voltage 24 V DC +/- 5% Connection 6.5 ft cable M12 (5-pin)
-
- Description
- Universal AC to DC power supplies
- 24 V DC output, 5 Pin female M12 connector, 11.5ft
- Included additional 1.5 meter AC Input cable
- Downloads
-
Manual
-

