Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
21014
Andon Light Assembly, 4 colors, 4 button box
Andon Light Assembly, 4 colors, 4 button box
- Multi-color LED lights with IP67 non-audible
- Lights up to show four different colors (blue, green, yellow, red)
- Rated for 18 - 30 V DC
- M12 5 pin connection
- Self contained with no controller needed
| ESD Safe | No |
| Weight | 3.130000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| LED Colors | Blue / Green / Yellow / Red |
| Audible | No |
| Connection | M12 (5-pin) |
| Height | 812.8mm (32.00") |
- Multi-color LED lights with IP67 non-audible
- Lights up to show four different colors (blue, green, yellow, red)
- Rated for 18 - 30 V DC
- M12 5 pin connection
- Self contained with no controller needed
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1961 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13024 | 2 | M6 Self-Aligning Slide-in T-Nut | |
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 30-1961 | 2 | M6 Slide-in Economy T-Nut - Offset Thread | |
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13048 | 2 | M6 Self-Aligning Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Weight 3.130000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series LED Colors Blue / Green / Yellow / Red Audible No Connection M12 (5-pin) Height 812.8mm (32.00")
-
- Description
- Multi-color LED lights with IP67 non-audible
- Lights up to show four different colors (blue, green, yellow, red)
- Rated for 18 - 30 V DC
- M12 5 pin connection
- Self contained with no controller needed
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)


25-1961 2 M6 Slide-in Economy T-Nut - Centered Thread


11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)


13024 2 M6 Self-Aligning Slide-in T-Nut 
11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)

30-1961 2 M6 Slide-in Economy T-Nut - Offset Thread

11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)

13048 2 M6 Self-Aligning Slide-in T-Nut
-
CAD Files
-
- Downloads
-

