Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 40-2050-Plain$3.5340 Series 80mm x 80mm End Cap with Push-In Fastener
40-8080 is a 80mm x 80mm metric 40 series square T-slot profile with eight open T-slots, two on each 80mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8080 profile is compatible with 40 series fasteners and has a center cavity that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
40-8080
80mm X 80mm T-Slotted Profile - Eight Open T-Slots
80mm X 80mm T-Slotted Profile - Eight Open T-Slots
40-8080 is a 80mm x 80mm metric 40 series square T-slot profile with eight open T-slots, two on each 80mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8080 profile is compatible with 40 series fasteners and has a center cavity that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 171.6341 cm⁴ |
| Moment of Inertia - IY | 171.6341 cm⁴ |
| Surface Area | 23.573 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.3563 per inch |
| Weight | 0.356300 |
40-8080 is a 80mm x 80mm metric 40 series square T-slot profile with eight open T-slots, two on each 80mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8080 profile is compatible with 40 series fasteners and has a center cavity that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 171.6341 cm^4 Moment of Inertia - IY 171.6341 cm^4 Surface Area 23.573 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.3563 per inch Weight 0.356300
-
- Description
40-8080 is a 80mm x 80mm metric 40 series square T-slot profile with eight open T-slots, two on each 80mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8080 profile is compatible with 40 series fasteners and has a center cavity that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-

