Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 20900$62.22M12 PVC Cordset to Flying Lead Cable, 5 Pin, 9m, 30 ft
My Wish Lists
()
Last Added Items
You have no items in your wish list.
21004
Tower Light, 4 color
Tower Light, 4 color
- Multi-color LED lights with IP67 non-audible
- Lights up to show four different colors (blue, green, yellow, red)
- Rated for 18 - 30 V DC
- M12 5-pin connection
- Compatible power supply (PN 20002 or PN 20004), each sold separately
- Compatible cordset (PN 20030, PN20300, PN20450 or PN20900), each sold separately
- Use with Foldable Bracket (PN 20005), sold separately
- Multi-color LED lights with IP67 non-audible
- Lights up to show four different colors (blue, green, yellow, red)
- Rated for 18 - 30 V DC
- M12 5-pin connection
- Compatible power supply (PN 20002 or PN 20004), each sold separately
- Compatible cordset (PN 20030, PN20300, PN20450 or PN20900), each sold separately
- Use with Foldable Bracket (PN 20005), sold separately
| ESD Safe | No |
| Weight | 0.528000 |
| Series | 10 Series, 15 Series, 20 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| LED Colors | Blue / Green / Yellow / Red |
| Audible | No |
| Connection | M12 (5-pin) |
| Height | 285.75mm (11.25in) |
- Multi-color LED lights with IP67 non-audible
- Lights up to show four different colors (blue, green, yellow, red)
- Rated for 18 - 30 V DC
- M12 5-pin connection
- Compatible power supply (PN 20002 or PN 20004), each sold separately
- Compatible cordset (PN 20030, PN20300, PN20450 or PN20900), each sold separately
- Use with Foldable Bracket (PN 20005), sold separately
Mount to Bracket to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5510 | 2 To 4 | M5 x 10.00mm Socket Head Cap Screw (SHCS) | |
| 25-1951 | 2 To 4 | M5 Slide-in Economy T-Nut - Offset Thread | |
| 11-5510 | 2 To 4 | M5 x 10.00mm Socket Head Cap Screw (SHCS) | |
| 14122 | 2 To 4 | M5 Slide-in Economy T-Nut Block | |
| 11-5516 | 2 To 4 | M5 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 13023 | 2 To 4 | M5 Self-Aligning Slide-in T-Nut | |
| 11-5512 | 2 To 4 | M5 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 13023 | 2 To 4 | M5 Self-Aligning Slide-in T-Nut | |
| 11-5516 | 2 To 4 | M5 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 13047 | 2 To 4 | M5 Self-Aligning Slide-in T-Nut |
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.528000 Series 10 Series, 15 Series, 20 Series, 25 Series, 30 Series, 40 Series, 45 Series LED Colors Blue / Green / Yellow / Red Audible No Connection M12 (5-pin) Height 285.75mm (11.25in)
-
- Description
- Multi-color LED lights with IP67 non-audible
- Lights up to show four different colors (blue, green, yellow, red)
- Rated for 18 - 30 V DC
- M12 5-pin connection
- Compatible power supply (PN 20002 or PN 20004), each sold separately
- Compatible cordset (PN 20030, PN20300, PN20450 or PN20900), each sold separately
- Use with Foldable Bracket (PN 20005), sold separately
-
Sugg. Hardware
Mount to Bracket to T-Slot
Series Part Number Qty Description 

11-5510 2 To 4 M5 x 10.00mm Socket Head Cap Screw (SHCS)


25-1951 2 To 4 M5 Slide-in Economy T-Nut - Offset Thread 
11-5510 2 To 4 M5 x 10.00mm Socket Head Cap Screw (SHCS)

14122 2 To 4 M5 Slide-in Economy T-Nut Block 

11-5516 2 To 4 M5 x 16.00mm Socket Head Cap Screw (SHCS)


13023 2 To 4 M5 Self-Aligning Slide-in T-Nut

11-5512 2 To 4 M5 x 12.00mm Socket Head Cap Screw (SHCS)

13023 2 To 4 M5 Self-Aligning Slide-in T-Nut

11-5516 2 To 4 M5 x 16.00mm Socket Head Cap Screw (SHCS)

13047 2 To 4 M5 Self-Aligning Slide-in T-Nut
-
CAD Files
-
- Downloads
-
Manual
-
