Related Products
-
Part No. 20-2020$0.3320mm X 20mm T-Slotted Profile - Four Open T-Slots -
Part No. 20-2040$0.5620mm X 40mm T-Slotted Profile - Six Open T-Slots - 20mm X 20mm T-Slotted Profile - Four Open T-Slots
20-2570
20-2020 45 Degree Support, 320mm Long
20-2020 45 Degree Support, 320mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 20 Series |
| Profile | 20-2020 |
| A | 20.00mm |
| B | 20.00mm |
| C | 320.00mm |
| Weight | 0.291900 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5512 | 2 | M5 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 14122 | 2 | M5 Slide-in Economy T-Nut Block | |
| 11-6040 | 2 | 5.30mm ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Profile 20-2020 A 20.00mm B 20.00mm C 320.00mm Weight 0.291900
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-
