Related Products
-
Part No. 20-2490-Black$9.4920 Series Single Arm Narrow Mesh Retainer -
Part No. 20-2491-Black$15.3920 Series Single Arm Narrow Mesh Retainer with Narrow Backing Plate -
Part No. 75-3581$0.90Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc -
Part No. 11-5310$0.56M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()20-2020-Black-FB is a 20mm x 20mm metric 20 series square T-slot profile with four open T-slots, one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2020-Black-FB profile is compatible with all 20 series fasteners. The 20-2020-Black-FB profile is part of the smallest profile series 80/20 offers and lends itself to machine guards, work benches, panel mount racks or displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
20-2020-Black-FB
20mm X 20mm T-Slotted Profile - Four Open T-Slots
20mm X 20mm T-Slotted Profile - Four Open T-Slots
20-2020-Black-FB is a 20mm x 20mm metric 20 series square T-slot profile with four open T-slots, one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2020-Black-FB profile is compatible with all 20 series fasteners. The 20-2020-Black-FB profile is part of the smallest profile series 80/20 offers and lends itself to machine guards, work benches, panel mount racks or displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.6826 cm⁴ |
| Moment of Inertia - IY | 0.6826 cm⁴ |
| Surface Area | 1.591 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0247 per inch |
| Weight | 0.024700 |
20-2020-Black-FB is a 20mm x 20mm metric 20 series square T-slot profile with four open T-slots, one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2020-Black-FB profile is compatible with all 20 series fasteners. The 20-2020-Black-FB profile is part of the smallest profile series 80/20 offers and lends itself to machine guards, work benches, panel mount racks or displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.6826 cm^4 Moment of Inertia - IY 0.6826 cm^4 Surface Area 1.591 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0247 per inch Weight 0.024700
-
- Description
20-2020-Black-FB is a 20mm x 20mm metric 20 series square T-slot profile with four open T-slots, one on each 20mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-2020-Black-FB profile is compatible with all 20 series fasteners. The 20-2020-Black-FB profile is part of the smallest profile series 80/20 offers and lends itself to machine guards, work benches, panel mount racks or displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
