Related Products
My Wish Lists
()14045
45 Series, M12 Center Tap Base Plate
The 5 hole – die-cast center tap base plate has a black finish. It mounts leveling feet and threaded stem casters, and is commonly used on profiles with eight slots to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Zinc |
| Grade | N/A |
| Process | Die Cast |
| Finish | Powder Coat |
| Color | Black |
| A | 45.00mm |
| B | 22.50mm |
| C | 90.00mm |
| D | 45.00mm |
| E | 22.50mm |
| F | 45.00mm |
| G | 45.00mm |
| H | M12 SHCS |
| J | M12 X 1.75 |
| K | 12.00mm |
| L | 90.00mm |
| Weight | 1.068000 |
The 5 hole – die-cast center tap base plate has a black finish. It mounts leveling feet and threaded stem casters, and is commonly used on profiles with eight slots to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-2525 | 4 | M12 x 25.00mm Low Head Socket Cap Screw (LHSCS) | |
| 14196 | 4 | Threaded Insert |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Zinc Grade N/A Process Die Cast Finish Powder Coat Color Black A 45.00mm B 22.50mm C 90.00mm D 45.00mm E 22.50mm F 45.00mm G 45.00mm H M12 SHCS J M12 X 1.75 K 12.00mm L 90.00mm Weight 1.068000
-
- Description
- The 5 hole – die-cast center tap base plate has a black finish. It mounts leveling feet and threaded stem casters, and is commonly used on profiles with eight slots to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


