Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
11-2525
M12 x 25.00mm Low Head Socket Cap Screw (LHSCS)
M12 x 25.00mm Low Head Socket Cap Screw (LHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 18.00mm |
| B | 8.00mm |
| C | 8.00mm |
| D (Length) | 25.00mm |
| E (Thread) | M12 X 1.75 |
| Thread Length | Full Thread |
| Weight | 0.062000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 18.00mm B 8.00mm C 8.00mm D (Length) 25.00mm E (Thread) M12 X 1.75 Thread Length Full Thread Weight 0.062000
-
-
CAD Files
-
CAD Files
-

