Related Products
14029
45 Series, M12, Center Tap Base Plate
45 Series, M12, Center Tap Base Plate
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Zinc |
| Grade | N/A |
| Process | Die Cast |
| Finish | Powder Coat |
| Color | Black |
| A | 45.00mm |
| B | 22.50mm |
| C | 45.00mm |
| D | 22.50mm |
| E | 45.00mm |
| F | M12 X 1.75 |
| G | M8 SHCS |
| H | 12.00mm |
| J | 90.00mm |
| Weight | 0.616000 |
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3630 | 2 | Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-2525 | 2 | M12 x 25.00mm Low Head Socket Cap Screw (LHSCS) | |
| 14196 | 2 | Threaded Insert |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Zinc Grade N/A Process Die Cast Finish Powder Coat Color Black A 45.00mm B 22.50mm C 45.00mm D 22.50mm E 45.00mm F M12 X 1.75 G M8 SHCS H 12.00mm J 90.00mm Weight 0.616000
-
- Description
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


