Related Products
14021
30 Series, M8, Center Tap Base Plate
30 Series, M8, Center Tap Base Plate
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Zinc |
| Grade | N/A |
| Process | Die Cast |
| Finish | Powder Coat |
| Color | Black |
| A | 30.00mm |
| B | 15.00mm |
| C | 30.00mm |
| D | 15.00mm |
| E | 30.00mm |
| F | M8 X 1.25 |
| G | M8 SHCS |
| H | 12.00mm |
| J | 60.00mm |
| Weight | 0.210000 |
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8512 | 2 | M8 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 13095 | 2 | M8 Short Self-Aligning Roll-in T-Nut with Spring Leaf |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8520 | 2 | M8 x 20.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Zinc Grade N/A Process Die Cast Finish Powder Coat Color Black A 30.00mm B 15.00mm C 30.00mm D 15.00mm E 30.00mm F M8 X 1.25 G M8 SHCS H 12.00mm J 60.00mm Weight 0.210000
-
- Description
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

