Related Products
-
Part No. EP-96-ST11$18.45Stainless 8 ft Steel Pipe 1.1 mm Thick ESD
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12337
Dissipative Dual Layer Rubber Mat Top Kit - ESD
Dissipative Dual Layer Rubber Mat Top Kit - ESD
- Dual-layer rubber blue material
- Dissipative (1 x 10⁶ to <1 x 10⁹ ohms Rtt) Top Layer
- Conductive (<1 x 10⁶ Rtt) Bottom Layer
- Heat, Chemical, and Oil Absorption Resistance
- Kit includes Dissipative Dual Layer ESD Work surface (24" x 48"), 15’ Common Point Ground Cord, 2 Screws, 1 Snap, 1 Washer, 1 ESD Label, 1 Conical Nut, 1 10mm Stud, and 1 Bottle of ESD Surface and Mat Cleaner
- Dual-layer rubber blue material
- Dissipative (1 x 10⁶ to <1 x 10⁹ ohms Rtt) Top Layer
- Conductive (<1 x 10⁶ Rtt) Bottom Layer
- Heat, Chemical, and Oil Absorption Resistance
- Kit includes Dissipative Dual Layer ESD Work surface (24" x 48"), 15’ Common Point Ground Cord, 2 Screws, 1 Snap, 1 Washer, 1 ESD Label, 1 Conical Nut, 1 10mm Stud, and 1 Bottle of ESD Surface and Mat Cleaner
| ESD Safe | Yes |
| Weight | 3.400000 |
| Series | Fractional, Metric |
| Mat Material | Nitrile Rubber Oil Resistant Compound |
| Mat Height | 0.060" (1.50mm) |
| Mat Length | 24.00" (609.60mm) |
| Mat Width | 48.00" (1219.20mm) |
| Ground Cord Material | High flex strand copper, 20 gauge, With PVC insulated jacket |
| Ground Cord Length | 180.00” (4572.00mm) |
- Dual-layer rubber blue material
- Dissipative (1 x 10⁶ to <1 x 10⁹ ohms Rtt) Top Layer
- Conductive (<1 x 10⁶ Rtt) Bottom Layer
- Heat, Chemical, and Oil Absorption Resistance
- Kit includes Dissipative Dual Layer ESD Work surface (24" x 48"), 15’ Common Point Ground Cord, 2 Screws, 1 Snap, 1 Washer, 1 ESD Label, 1 Conical Nut, 1 10mm Stud, and 1 Bottle of ESD Surface and Mat Cleaner
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 3.400000 Series Fractional, Metric Mat Material Nitrile Rubber Oil Resistant Compound Mat Height 0.060" (1.50mm) Mat Length 24.00" (609.60mm) Mat Width 48.00" (1219.20mm) Ground Cord Material High flex strand copper, 20 gauge, With PVC insulated jacket Ground Cord Length 180.00” (4572.00mm)
-
- Description
- Dual-layer rubber blue material
- Dissipative (1 x 10⁶ to <1 x 10⁹ ohms Rtt) Top Layer
- Conductive (<1 x 10⁶ Rtt) Bottom Layer
- Heat, Chemical, and Oil Absorption Resistance
- Kit includes Dissipative Dual Layer ESD Work surface (24" x 48"), 15’ Common Point Ground Cord, 2 Screws, 1 Snap, 1 Washer, 1 ESD Label, 1 Conical Nut, 1 10mm Stud, and 1 Bottle of ESD Surface and Mat Cleaner
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-

