Related Products
-
Part No. 12337$253.85Dissipative Dual Layer Rubber Mat Top Kit - ESD -
Part No. 12334$31.34Adjustable Wrist Strap with 6’ Coil Cord - ESD
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12336
High Output Benchtop Ionizer, 120VAC
High Output Benchtop Ionizer, 120VAC
- Benchtop Steady State DC Ionizer specially designed fan modules create better coverage (16” x 24”), consistent offset voltage (balance) ±3 volts, and superior discharge times(<1 second at 12”) tested per ANSI/ESD STM 3.1
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Active Balancing System with Audible and Visual Alarm
- NIST Calibrated
- Benchtop Steady State DC Ionizer specially designed fan modules create better coverage (16” x 24”), consistent offset voltage (balance) ±3 volts, and superior discharge times(<1 second at 12”) tested per ANSI/ESD STM 3.1
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Active Balancing System with Audible and Visual Alarm
- NIST Calibrated
| ESD Safe | Yes |
| Weight | 4.500000 |
| Series | Fractional, Metric |
| Height | 9.50" (241.00mm) |
| Width | 6.00" (152.00mm) |
| Depth | 3.10" (79.00mm) |
- Benchtop Steady State DC Ionizer specially designed fan modules create better coverage (16” x 24”), consistent offset voltage (balance) ±3 volts, and superior discharge times(<1 second at 12”) tested per ANSI/ESD STM 3.1
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Active Balancing System with Audible and Visual Alarm
- NIST Calibrated
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 4.500000 Series Fractional, Metric Height 9.50" (241.00mm) Width 6.00" (152.00mm) Depth 3.10" (79.00mm)
-
- Description
- Benchtop Steady State DC Ionizer specially designed fan modules create better coverage (16” x 24”), consistent offset voltage (balance) ±3 volts, and superior discharge times(<1 second at 12”) tested per ANSI/ESD STM 3.1
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Active Balancing System with Audible and Visual Alarm
- NIST Calibrated
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
