Related Products
-
Part No. 12334$31.34Adjustable Wrist Strap with 6’ Coil Cord - ESD -
Part No. 12337$253.85Dissipative Dual Layer Rubber Mat Top Kit - ESD
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12333
Mini Monitor - ESD
Mini Monitor - ESD
- Continuously monitors the path-to-ground integrity of one operator and one ESD work surface
- Illuminates green to indicate proper grounding; illuminates red and sounds audible alarm when intermittent or failed connection occurs; illuminates blue to indicate standby mode
- Single-wire impedance design grounds and monitors the work surface
- <50 Millisecond Alarm Response Time Identifies failures and intermittencies that inferior technologies miss
- Park Delay Timer and ParkSnap™ Indicates the 8 second delay to disconnect and park the operator wrist cord without creating a false alarm
- Includes one Mini Monitor, one 100-240VAC NRTL Power Adapter with North American plug, two Counter Sunk Washers, and two Flat Head Screws 6-32 x 3/8”
- Continuously monitors the path-to-ground integrity of one operator and one ESD work surface
- Illuminates green to indicate proper grounding; illuminates red and sounds audible alarm when intermittent or failed connection occurs; illuminates blue to indicate standby mode
- Single-wire impedance design grounds and monitors the work surface
- <50 Millisecond Alarm Response Time Identifies failures and intermittencies that inferior technologies miss
- Park Delay Timer and ParkSnap™ Indicates the 8 second delay to disconnect and park the operator wrist cord without creating a false alarm
- Includes one Mini Monitor, one 100-240VAC NRTL Power Adapter with North American plug, two Counter Sunk Washers, and two Flat Head Screws 6-32 x 3/8”
| ESD Safe | Yes |
| Weight | 0.600000 |
| Series | Fractional, Metric |
| Diameter | 2.49" (63.00mm) |
| Height | 0.840" (21.00mm) |
- Continuously monitors the path-to-ground integrity of one operator and one ESD work surface
- Illuminates green to indicate proper grounding; illuminates red and sounds audible alarm when intermittent or failed connection occurs; illuminates blue to indicate standby mode
- Single-wire impedance design grounds and monitors the work surface
- <50 Millisecond Alarm Response Time Identifies failures and intermittencies that inferior technologies miss
- Park Delay Timer and ParkSnap™ Indicates the 8 second delay to disconnect and park the operator wrist cord without creating a false alarm
- Includes one Mini Monitor, one 100-240VAC NRTL Power Adapter with North American plug, two Counter Sunk Washers, and two Flat Head Screws 6-32 x 3/8”
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.600000 Series Fractional, Metric Diameter 2.49" (63.00mm) Height 0.840" (21.00mm)
-
- Description
- Continuously monitors the path-to-ground integrity of one operator and one ESD work surface
- Illuminates green to indicate proper grounding; illuminates red and sounds audible alarm when intermittent or failed connection occurs; illuminates blue to indicate standby mode
- Single-wire impedance design grounds and monitors the work surface
- <50 Millisecond Alarm Response Time Identifies failures and intermittencies that inferior technologies miss
- Park Delay Timer and ParkSnap™ Indicates the 8 second delay to disconnect and park the operator wrist cord without creating a false alarm
- Includes one Mini Monitor, one 100-240VAC NRTL Power Adapter with North American plug, two Counter Sunk Washers, and two Flat Head Screws 6-32 x 3/8”
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-