Related Products
-
Part No. 12337$253.85Dissipative Dual Layer Rubber Mat Top Kit - ESD
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12334
Adjustable Wrist Strap with 6’ Coil Cord - ESD
Adjustable Wrist Strap with 6’ Coil Cord - ESD
- Extra wide, soft elastic band
- Has silver impregnated polypropylene knitted on inside for superior conductivity
- Adjustable one size fits most
- Coil cord strain relief tests in excess of 1,000,000 cycles eliminates intermittent failures
- Contoured spring supported banana plug prevents unnecessary wear to banana spring
- Low profile snap design keeps cord from disconnecting
- Extra wide, soft elastic band
- Has silver impregnated polypropylene knitted on inside for superior conductivity
- Adjustable one size fits most
- Coil cord strain relief tests in excess of 1,000,000 cycles eliminates intermittent failures
- Contoured spring supported banana plug prevents unnecessary wear to banana spring
- Low profile snap design keeps cord from disconnecting
| ESD Safe | Yes |
| Weight | 0.110000 |
| Series | Fractional, Metric |
| Nonextended Coils | 10.00" (254.00mm) |
- Extra wide, soft elastic band
- Has silver impregnated polypropylene knitted on inside for superior conductivity
- Adjustable one size fits most
- Coil cord strain relief tests in excess of 1,000,000 cycles eliminates intermittent failures
- Contoured spring supported banana plug prevents unnecessary wear to banana spring
- Low profile snap design keeps cord from disconnecting
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.110000 Series Fractional, Metric Nonextended Coils 10.00" (254.00mm)
-
- Description
- Extra wide, soft elastic band
- Has silver impregnated polypropylene knitted on inside for superior conductivity
- Adjustable one size fits most
- Coil cord strain relief tests in excess of 1,000,000 cycles eliminates intermittent failures
- Contoured spring supported banana plug prevents unnecessary wear to banana spring
- Low profile snap design keeps cord from disconnecting
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
