Related Products
-
Part No. 12334$31.34Adjustable Wrist Strap with 6’ Coil Cord - ESD -
Part No. 12337$253.85Dissipative Dual Layer Rubber Mat Top Kit - ESD
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12335
Overhead Ionizer with Light, 3-Fan, 120VAC
Overhead Ionizer with Light, 3-Fan, 120VAC
- 3 Seconds or Less Discharge Time with ±10 Volts Offset Voltage (Balance) meets the required limits for ionization use in electronics manufacturing areas per ANSI/ESD S20.20 and ESD TR53
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Sealed Plenum Air Flow prevents contamination from being introduced to workstation
- Field replaceable emitter pins allow for minimal downtime
- Compatible Ionizer Motion Sensor activates an ionizer when an operator is present and deactivates when the workstation is vacant to conserve energy and reduce ionizer maintenance
- NIST Calibrated
- 3 Seconds or Less Discharge Time with ±10 Volts Offset Voltage (Balance) meets the required limits for ionization use in electronics manufacturing areas per ANSI/ESD S20.20 and ESD TR53
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Sealed Plenum Air Flow prevents contamination from being introduced to workstation
- Field replaceable emitter pins allow for minimal downtime
- Compatible Ionizer Motion Sensor activates an ionizer when an operator is present and deactivates when the workstation is vacant to conserve energy and reduce ionizer maintenance
- NIST Calibrated
| ESD Safe | Yes |
| Weight | 16.250000 |
| Series | Fractional, Metric |
| Height | 3.90" (99.00mm) |
| Width | 6.60" (168.00mm) |
| Length | 37.30" (947.00mm) |
- 3 Seconds or Less Discharge Time with ±10 Volts Offset Voltage (Balance) meets the required limits for ionization use in electronics manufacturing areas per ANSI/ESD S20.20 and ESD TR53
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Sealed Plenum Air Flow prevents contamination from being introduced to workstation
- Field replaceable emitter pins allow for minimal downtime
- Compatible Ionizer Motion Sensor activates an ionizer when an operator is present and deactivates when the workstation is vacant to conserve energy and reduce ionizer maintenance
- NIST Calibrated
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 16.250000 Series Fractional, Metric Height 3.90" (99.00mm) Width 6.60" (168.00mm) Length 37.30" (947.00mm)
-
- Description
- 3 Seconds or Less Discharge Time with ±10 Volts Offset Voltage (Balance) meets the required limits for ionization use in electronics manufacturing areas per ANSI/ESD S20.20 and ESD TR53
- Ionization performance is consistent at all three speeds and allows for use with sensitive applications, such as calibration, test, or repair procedures
- Sealed Plenum Air Flow prevents contamination from being introduced to workstation
- Field replaceable emitter pins allow for minimal downtime
- Compatible Ionizer Motion Sensor activates an ionizer when an operator is present and deactivates when the workstation is vacant to conserve energy and reduce ionizer maintenance
- NIST Calibrated
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
