Related Products
12146
Slam Latch
The slam latch is a die cast aluminum handle that mounts to a T-slot door or frame from the front. It provides a compact handle that takes up only a small amount of space from the surface of the latch to the profile. The slam latch is safe against disassembly in the locked position. There are options available with both locking mechanisms keyed alike, keyed different or without a lock. No machining is required.
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Aluminum |
| Process | Die Cast |
| Finish | Powder Coat |
| Color | Black |
| Lock | different key |
| A | 77.80mm |
| B | 75.00mm |
| C | 44.40mm |
| D | 30.00mm |
| E | 9.90mm |
| F | 56.00mm |
| G | 31.60mm |
| H | 28.30mm |
| J | 69.00mm |
| K | 24.50mm |
| L | 40.20mm |
| Weight | 0.533000 |
The slam latch is a die cast aluminum handle that mounts to a T-slot door or frame from the front. It provides a compact handle that takes up only a small amount of space from the surface of the latch to the profile. The slam latch is safe against disassembly in the locked position. There are options available with both locking mechanisms keyed alike, keyed different or without a lock. No machining is required.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6516 | 4 | M6 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 13117 | 4 | 30 Series M6 Standard Drop-in T-Nut | |
| 13119 | 4 | 15 & 40 Series M6 Standard Drop-in T-Nut | |
| 13129 | 4 | 45 Series M6 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Aluminum Process Die Cast Finish Powder Coat Color Black Lock different key A 77.80mm B 75.00mm C 44.40mm D 30.00mm E 9.90mm F 56.00mm G 31.60mm H 28.30mm J 69.00mm K 24.50mm L 40.20mm Weight 0.533000
-
- Description
- The slam latch is a die cast aluminum handle that mounts to a T-slot door or frame from the front. It provides a compact handle that takes up only a small amount of space from the surface of the latch to the profile. The slam latch is safe against disassembly in the locked position. There are options available with both locking mechanisms keyed alike, keyed different or without a lock. No machining is required.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


