Related Products
My Wish Lists
()12148
Emergency Push Button
Emergency Push Button
- Critical safety feature provides immediate access in emergency situations where standard operation is inaccessible or obstructed.
- Helps meet safety compliance standards in manufacturing, automation, and enclosure applications.
- Easy integration with 80/20 slam latches (PN 12145, 12146, 12147)
- Adjustable release lever to fit multiple extrusion sizes up to 45mm.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
- Critical safety feature provides immediate access in emergency situations where standard operation is inaccessible or obstructed.
- Helps meet safety compliance standards in manufacturing, automation, and enclosure applications.
- Easy integration with 80/20 slam latches (PN 12145, 12146, 12147)
- Adjustable release lever to fit multiple extrusion sizes up to 45mm.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Plastic Housing with Steel Lever |
| A | 2.362" (60.00mm) |
| B | 1.259" (32.00mm) |
| C | 1.29" (32.00mm) / 2.677" (68.00mm) |
| D | 1.889" (48.00mm) / 2.480" (63.00mm) |
| E | .251" (6.40mm) |
| F | .472" (12.00mm) |
| G | .842" (21.40mm) |
| H | 2.165" (55.00mm) |
| J | .649" (16.50mm) |
| K | .866" (22.00mm) |
| Weight | 0.228000 |
- Critical safety feature provides immediate access in emergency situations where standard operation is inaccessible or obstructed.
- Helps meet safety compliance standards in manufacturing, automation, and enclosure applications.
- Easy integration with 80/20 slam latches (PN 12145, 12146, 12147)
- Adjustable release lever to fit multiple extrusion sizes up to 45mm.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-6512 | 2 | M6 x 12.00mm Socket Head Cap Screw (SHCS) | |||
| And | 13117 | 2 | 30 Series M6 Standard Drop-in T-Nut | ||
| 11-6514 | 2 | M6 x 14.00mm Socket Head Cap Screw (SHCS) | |||
| And | 13119 | 2 | 15 & 40 Series M6 Standard Drop-in T-Nut | ||
| 11-6514 | 2 | M6 x 14.00mm Socket Head Cap Screw (SHCS) | |||
| And | 13129 | 2 | 45 Series M6 Standard Drop-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Plastic Housing with Steel Lever A 2.362" (60.00mm) B 1.259" (32.00mm) C 1.29" (32.00mm) / 2.677" (68.00mm) D 1.889" (48.00mm) / 2.480" (63.00mm) E .251" (6.40mm) F .472" (12.00mm) G .842" (21.40mm) H 2.165" (55.00mm) J .649" (16.50mm) K .866" (22.00mm) Weight 0.228000
-
- Description
- Critical safety feature provides immediate access in emergency situations where standard operation is inaccessible or obstructed.
- Helps meet safety compliance standards in manufacturing, automation, and enclosure applications.
- Easy integration with 80/20 slam latches (PN 12145, 12146, 12147)
- Adjustable release lever to fit multiple extrusion sizes up to 45mm.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
11-6512 2 M6 x 12.00mm Socket Head Cap Screw (SHCS)
And 
13117 2 30 Series M6 Standard Drop-in T-Nut


11-6514 2 M6 x 14.00mm Socket Head Cap Screw (SHCS)
And 

13119 2 15 & 40 Series M6 Standard Drop-in T-Nut

11-6514 2 M6 x 14.00mm Socket Head Cap Screw (SHCS)
And 
13129 2 45 Series M6 Standard Drop-in T-Nut
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

