Related Products
-
Part No. SQP-96-BK$64.51Black 8 ft Steel Square Pipe 1.575" x 1.575" -
Part No. SQS-CORNERP$33.49Corner Plate for Square Pipe with Hardware -
Part No. SQS-CENTERP$30.70Center Plate for Square Pipe with Vertical Pipe
W-8PSB-KIT
8'' Swivel Plate Caster with Brake Kit
This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts.
- Caster features a total brake lock, securing both the wheel and swivel rig for maximum stability.
- Maintenance-free sealed precision ball bearings for smooth and effortless movement.
- Load capacity up to 1200 lbs (500 kg)
- Maximum speed is 2.5Mph (4.02Kg/h)
- Built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts.
- Caster features a total brake lock, securing both the wheel and swivel rig for maximum stability.
- Maintenance-free sealed precision ball bearings for smooth and effortless movement.
- Load capacity up to 1200 lbs (500 kg)
- Maximum speed is 2.5Mph (4.02Kg/h)
- Built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

| ESD Safe | No |
| Weight | 10.200000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Polyurethane (PU) |
| Color | Red Wheels / Gray Rims |
| Load Capacity | 1200 lb (500 kg) |
| Wheel Diameter | 8.000” (203.20mm) |
| Caster Height | 9.500” (240.50mm) |
| Wheel Width | 2.000” (50.00mm) |
| Max Speed | 2.5 mph |
This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts.
- Caster features a total brake lock, securing both the wheel and swivel rig for maximum stability.
- Maintenance-free sealed precision ball bearings for smooth and effortless movement.
- Load capacity up to 1200 lbs (500 kg)
- Maximum speed is 2.5Mph (4.02Kg/h)
- Built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 10.200000 Series Pipe Type Swivel with Brake Material Polyurethane (PU) Color Red Wheels / Gray Rims Load Capacity 1200 lb (500 kg) Wheel Diameter 8.000” (203.20mm) Caster Height 9.500” (240.50mm) Wheel Width 2.000” (50.00mm) Max Speed 2.5 mph
-
- Description
-
This Ergonomic 8'' Swivel Plate-Mount Caster with Brake is ideal for heavy carts that require manual pushing. Its design reduces push/pull force, thanks to the optimized height and polyurethane (PU) wheel thread. The PU material handles debris, resists oil and grease, and withstands impacts.
- Caster features a total brake lock, securing both the wheel and swivel rig for maximum stability.
- Maintenance-free sealed precision ball bearings for smooth and effortless movement.
- Load capacity up to 1200 lbs (500 kg)
- Maximum speed is 2.5Mph (4.02Kg/h)
- Built with a solid thread, a 5 mm thick steel fork, and a top plate compatible with standard mounting holes.
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-