Related Products
-
Part No. SQS-CORNERP$33.49Corner Plate for Square Pipe with Hardware -
Part No. SQS-CENTERP$30.70Center Plate for Square Pipe with Vertical Pipe -
Part No. SQS-CENTER$29.99Center Plate for Square Pipe wih Hardware
My Wish Lists
()SQP-96-BK
Black 8 ft Steel Square Pipe 1.575" x 1.575"
The SQP-96-BK is a square tube made of steel painted black, of 1 9/16' (~40mm) side. These tubes make a very strong trolley base and can easily make trolley trains.
You still will need regular pipe to complete your project because the square series is for the base only:
For regular use: P-96-BL
For an ESD application: EP-96-BK
A Flexpipe Product

The SQP-96-BK is a square tube made of steel painted black, of 1 9/16' (~40mm) side. These tubes make a very strong trolley base and can easily make trolley trains.
You still will need regular pipe to complete your project because the square series is for the base only:
For regular use: P-96-BL
For an ESD application: EP-96-BK
A Flexpipe Product

| ESD Safe | No |
| Weight | 12.830000 |
| Series | Pipe |
| Material | Steel |
| Color | Black |
| Width | 1.575" (40.00mm) |
| Height | 1.575" (40.00mm) |
| Thickness | .0781” (2.00mm) |
| Max Length | 96" (2438.4mm) |
The SQP-96-BK is a square tube made of steel painted black, of 1 9/16' (~40mm) side. These tubes make a very strong trolley base and can easily make trolley trains.
You still will need regular pipe to complete your project because the square series is for the base only:
For regular use: P-96-BL
For an ESD application: EP-96-BK
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 12.830000 Series Pipe Material Steel Color Black Width 1.575" (40.00mm) Height 1.575" (40.00mm) Thickness .0781” (2.00mm) Max Length 96" (2438.4mm)
-
- Description
The SQP-96-BK is a square tube made of steel painted black, of 1 9/16' (~40mm) side. These tubes make a very strong trolley base and can easily make trolley trains.
You still will need regular pipe to complete your project because the square series is for the base only:
For regular use: P-96-BL
For an ESD application: EP-96-BK
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-