Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
W-6PF-KIT
6" Rigid Plate Caster - Kit
6" Rigid Plate Caster - Kit
- The 6" caster is a rigid plate mount caster with a double ball bearing
- Wheel is made of Thermoplastic rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

- The 6" caster is a rigid plate mount caster with a double ball bearing
- Wheel is made of Thermoplastic rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

| ESD Safe | No |
| Weight | 5.380000 |
| Series | Pipe |
| Type | Rigid |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 500 lbs (227kg) |
| Wheel Diameter | 6.000” (150.00mm) |
| Caster Height | 7.500” (190.00mm) |
| Wheel Width | 1.625” (42.00mm) |
| Max Speed | 2.5 mph |
- The 6" caster is a rigid plate mount caster with a double ball bearing
- Wheel is made of Thermoplastic rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 5.380000 Series Pipe Type Rigid Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 500 lbs (227kg) Wheel Diameter 6.000” (150.00mm) Caster Height 7.500” (190.00mm) Wheel Width 1.625” (42.00mm) Max Speed 2.5 mph
-
- Description
- The 6" caster is a rigid plate mount caster with a double ball bearing
- Wheel is made of Thermoplastic rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


