Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
W-4ESBLK
4" Swivel Stem Caster with Brake for Lift
4" Swivel Stem Caster with Brake for Lift
- 4 inches swivel stem caster with brake and a loading capacity of 385 pounds (175 kg) static
- Maximum speed of 1.9mph with a load capacity of 154lb (70 kg)
- For exclusive usage with the L-C100012K Crank driven lift kit or the L-M132012K Motor driven lift kit.
- No electric conductivity (ESD).
- Not recommended for long trips and outside usage.
- Equipped with a precision ball bearing.
A Flexpipe Product

- 4 inches swivel stem caster with brake and a loading capacity of 385 pounds (175 kg) static
- Maximum speed of 1.9mph with a load capacity of 154lb (70 kg)
- For exclusive usage with the L-C100012K Crank driven lift kit or the L-M132012K Motor driven lift kit.
- No electric conductivity (ESD).
- Not recommended for long trips and outside usage.
- Equipped with a precision ball bearing.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.700000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 385 lb (175 kg) static |
| Stem Size | M10 x 1.18” (30.00mm) |
| Wheel Diameter | 3.937” (100.00mm) |
| Caster Height | 4.803” (122.00mm) |
| Wheel Width | .984” (25.00mm) |
| Max Speed | 1.9 mph |
- 4 inches swivel stem caster with brake and a loading capacity of 385 pounds (175 kg) static
- Maximum speed of 1.9mph with a load capacity of 154lb (70 kg)
- For exclusive usage with the L-C100012K Crank driven lift kit or the L-M132012K Motor driven lift kit.
- No electric conductivity (ESD).
- Not recommended for long trips and outside usage.
- Equipped with a precision ball bearing.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.700000 Series Pipe Type Swivel with Brake Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 385 lb (175 kg) static Stem Size M10 x 1.18” (30.00mm) Wheel Diameter 3.937” (100.00mm) Caster Height 4.803” (122.00mm) Wheel Width .984” (25.00mm) Max Speed 1.9 mph
-
- Description
-
- 4 inches swivel stem caster with brake and a loading capacity of 385 pounds (175 kg) static
- Maximum speed of 1.9mph with a load capacity of 154lb (70 kg)
- For exclusive usage with the L-C100012K Crank driven lift kit or the L-M132012K Motor driven lift kit.
- No electric conductivity (ESD).
- Not recommended for long trips and outside usage.
- Equipped with a precision ball bearing.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

