Related Products
My Wish Lists
()L-C100012K
Crank Driven 12" Lift Kit - 992 lb
Crank Driven 12" Lift Kit - 992 lb
The maximum loading capacity is 992 lbs (450 kgs) and the adjustment range is up to 11.8'' (300 mm).
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. System includes:
- Pump with a hand crank
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Joints and hardware
The maximum loading capacity is 992 lbs (450 kgs) and the adjustment range is up to 11.8'' (300 mm).
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. System includes:
- Pump with a hand crank
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Joints and hardware
| ESD Safe | No |
| Series | Pipe |
| Material | Aluminum & Steel |
| Color | Gray |
| Weight | 31.417000 |
The maximum loading capacity is 992 lbs (450 kgs) and the adjustment range is up to 11.8'' (300 mm).
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. System includes:
- Pump with a hand crank
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Joints and hardware
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Pipe Material Aluminum & Steel Color Gray Weight 31.417000
-
- Description
The maximum loading capacity is 992 lbs (450 kgs) and the adjustment range is up to 11.8'' (300 mm).
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. System includes:
- Pump with a hand crank
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Joints and hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
