Related Products
-
Part No. 50005$224.69Motor Extension Cable for Electric Lift Systems
My Wish Lists
()L-M132012K
Motor Driven 12" Lift Kit - 1320 lb
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. The maximum loading capacity is 1320 lb (600 kg) and the adjustment range is up to 11.8" (300 mm).
System includes:
- Control box, and manual control switch
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Drilling templates, tubing clips, and cable ties
- Installation and operating instructions
They are ideally suited for cleanroom applications in medical technology, aerospace, biomedical and electronics manufacturing. Passed the Cleanroom Class 3 according to ISO Class 14644-1.
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. The maximum loading capacity is 1320 lb (600 kg) and the adjustment range is up to 11.8" (300 mm).
System includes:
- Control box, and manual control switch
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Drilling templates, tubing clips, and cable ties
- Installation and operating instructions
They are ideally suited for cleanroom applications in medical technology, aerospace, biomedical and electronics manufacturing. Passed the Cleanroom Class 3 according to ISO Class 14644-1.
| ESD Safe | No |
| Series | Pipe |
| Material | Aluminum & Steel |
| Color | Silver |
| Weight | 33.000000 |
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. The maximum loading capacity is 1320 lb (600 kg) and the adjustment range is up to 11.8" (300 mm).
System includes:
- Control box, and manual control switch
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Drilling templates, tubing clips, and cable ties
- Installation and operating instructions
They are ideally suited for cleanroom applications in medical technology, aerospace, biomedical and electronics manufacturing. Passed the Cleanroom Class 3 according to ISO Class 14644-1.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Pipe Material Aluminum & Steel Color Silver Weight 33.000000
-
- Description
The Bolt-On system is delivered as a kit for retrofitting. You can retrofit your work table that previously could not be adjusted in height with just a few steps, thus making it height-adjustable. The maximum loading capacity is 1320 lb (600 kg) and the adjustment range is up to 11.8" (300 mm).
System includes:
- Control box, and manual control switch
- Four "Bolt-On" lift columns
- Four 3m (9 ft.) sections of flexible tubing
- Four glides
- Drilling templates, tubing clips, and cable ties
- Installation and operating instructions
They are ideally suited for cleanroom applications in medical technology, aerospace, biomedical and electronics manufacturing. Passed the Cleanroom Class 3 according to ISO Class 14644-1.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-

