Related Products
-
Part No. F-A858$0.10#8-5/8" Self Drilling Screw with Square Bit Head -
Part No. F-SF81$0.10Self drilling screws #8 x 1" to install panels -
Part No. F-S812$0.10Square screws #8 x 1/2" to install accessories
My Wish Lists
()T-FBIT2
Bit #2 for Robertson Head Screw
Bit #2 for Robertson Head Screw
The T-FBIT2 is a square head screwdriver bit, and is essential when using genuine Robertson screws.
- Square, non-slip head screwdriver bit
- Made of steel with red powder coat
- Use with F-A858, F-SF81 or F-S812 screws
A Flexpipe product

| ESD Safe | No |
| Series | Fractional, Metric |
| Color | Powder-Coated Red |
| Material | Steel |
| Weight | 0.050000 |
The T-FBIT2 is a square head screwdriver bit, and is essential when using genuine Robertson screws.
- Square, non-slip head screwdriver bit
- Made of steel with red powder coat
- Use with F-A858, F-SF81 or F-S812 screws
A Flexpipe product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Color Powder-Coated Red Material Steel Weight 0.050000
-
- Description
The T-FBIT2 is a square head screwdriver bit, and is essential when using genuine Robertson screws.
- Square, non-slip head screwdriver bit
- Made of steel with red powder coat
- Use with F-A858, F-SF81 or F-S812 screws
A Flexpipe product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-