Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
F-S812
Square screws #8 x 1/2" to install accessories
Square screws #8 x 1/2" to install accessories
The F-S812 is a rounded square-head screw you can use to fix many accessories, in particular the AO-EMT1 which is used to fix 1/2" surfaces to structures.
A Flexpipe Product

The F-S812 is a rounded square-head screw you can use to fix many accessories, in particular the AO-EMT1 which is used to fix 1/2" surfaces to structures.
A Flexpipe Product

| ESD Safe | Yes |
| Series | Pipe |
| Material | Steel |
| Color | Bright |
| Finish | Zinc |
| Bolt Type | Button Head |
| Self-Drilling | No |
| Length | 0.500” |
| Thread | #8 |
| Bit Head | #2 Square |
| Weight | 0.018000 |
The F-S812 is a rounded square-head screw you can use to fix many accessories, in particular the AO-EMT1 which is used to fix 1/2" surfaces to structures.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Material Steel Color Bright Finish Zinc Bolt Type Button Head Self-Drilling No Length 0.500” Thread #8 Bit Head #2 Square Weight 0.018000
-
- Description
The F-S812 is a rounded square-head screw you can use to fix many accessories, in particular the AO-EMT1 which is used to fix 1/2" surfaces to structures.
A Flexpipe Product

-
CAD Files
-
CAD Files
-


