Related Products
R40-TU
Track Union Narrow
Track Union Narrow
The R40-TU Roller Track Union Connector facilitates the seamless joining of interrupted roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects interrupted roller tracks seamlessly
- Supports up to 45-degree inclines
- Ensures smooth material flow without speed reduction
- Compatible with 10 Series, 25 Series T-Slot profiles and 1 1/16 in (28 mm) pipe and joint systems
- Compatible with all R40 parts and accessories
- Made from robust zinc-coated steel, this connector offers exceptional durability and resistance to corrosion
- ESD-compliant materials, the R40-TU prevents static buildup, safeguarding sensitive electronic components during transit.
A Flexpipe product

The R40-TU Roller Track Union Connector facilitates the seamless joining of interrupted roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects interrupted roller tracks seamlessly
- Supports up to 45-degree inclines
- Ensures smooth material flow without speed reduction
- Compatible with 10 Series, 25 Series T-Slot profiles and 1 1/16 in (28 mm) pipe and joint systems
- Compatible with all R40 parts and accessories
- Made from robust zinc-coated steel, this connector offers exceptional durability and resistance to corrosion
- ESD-compliant materials, the R40-TU prevents static buildup, safeguarding sensitive electronic components during transit.
A Flexpipe product

| ESD Safe | Yes |
| Weight | 0.610000 |
| Series | 10 Series, 25 Series |
| Material | Steel |
| Color | Bright Zinc |
| A | 1.795" (45.60mm) |
| B | 5.220" (132.60mm) |
| C | 1.669" (42.40mm) |
| D | 1.102" (28.00mm) |
The R40-TU Roller Track Union Connector facilitates the seamless joining of interrupted roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects interrupted roller tracks seamlessly
- Supports up to 45-degree inclines
- Ensures smooth material flow without speed reduction
- Compatible with 10 Series, 25 Series T-Slot profiles and 1 1/16 in (28 mm) pipe and joint systems
- Compatible with all R40 parts and accessories
- Made from robust zinc-coated steel, this connector offers exceptional durability and resistance to corrosion
- ESD-compliant materials, the R40-TU prevents static buildup, safeguarding sensitive electronic components during transit.
A Flexpipe product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.610000 Series 10 Series, 25 Series Material Steel Color Bright Zinc A 1.795" (45.60mm) B 5.220" (132.60mm) C 1.669" (42.40mm) D 1.102" (28.00mm)
-
- Description
The R40-TU Roller Track Union Connector facilitates the seamless joining of interrupted roller tracks, ensuring efficient material flow and enhanced productivity.
- Connects interrupted roller tracks seamlessly
- Supports up to 45-degree inclines
- Ensures smooth material flow without speed reduction
- Compatible with 10 Series, 25 Series T-Slot profiles and 1 1/16 in (28 mm) pipe and joint systems
- Compatible with all R40 parts and accessories
- Made from robust zinc-coated steel, this connector offers exceptional durability and resistance to corrosion
- ESD-compliant materials, the R40-TU prevents static buildup, safeguarding sensitive electronic components during transit.
A Flexpipe product

-
CAD Files
-
CAD Files
-

