Related Products
My Wish Lists
()R40-TC
Track Connector
Track Connector
The R40-TC is an ESD-safe metal track connector designed to join two R40-RT96 roller tracks, extending the conveyor length up to 16 feet. This connector is perfect for creating longer material flow systems while maintaining structural integrity and smooth transport.
- Electric conductivity (ESD) for static control
- Connects roller tracks up to 16 ft
- Enhances flow rack extensions efficiently
- Compatible with 10 Series, 25 Series T-Slot profiles and 28mm pipe and joint systems
- Works with all R40 parts and accessories
A Flexpipe Product

The R40-TC is an ESD-safe metal track connector designed to join two R40-RT96 roller tracks, extending the conveyor length up to 16 feet. This connector is perfect for creating longer material flow systems while maintaining structural integrity and smooth transport.
- Electric conductivity (ESD) for static control
- Connects roller tracks up to 16 ft
- Enhances flow rack extensions efficiently
- Compatible with 10 Series, 25 Series T-Slot profiles and 28mm pipe and joint systems
- Works with all R40 parts and accessories
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.340000 |
| Series | 10 Series, 25 Series, Pipe |
| Material | Steel |
| Color | Bright Zinc |
| A | 1.795" (45.60mm) |
| B | 4.724" (120.00mm) |
| C | 1.574" (40.00mm) |
The R40-TC is an ESD-safe metal track connector designed to join two R40-RT96 roller tracks, extending the conveyor length up to 16 feet. This connector is perfect for creating longer material flow systems while maintaining structural integrity and smooth transport.
- Electric conductivity (ESD) for static control
- Connects roller tracks up to 16 ft
- Enhances flow rack extensions efficiently
- Compatible with 10 Series, 25 Series T-Slot profiles and 28mm pipe and joint systems
- Works with all R40 parts and accessories
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.340000 Series 10 Series, 25 Series, Pipe Material Steel Color Bright Zinc A 1.795" (45.60mm) B 4.724" (120.00mm) C 1.574" (40.00mm)
-
- Description
The R40-TC is an ESD-safe metal track connector designed to join two R40-RT96 roller tracks, extending the conveyor length up to 16 feet. This connector is perfect for creating longer material flow systems while maintaining structural integrity and smooth transport.
- Electric conductivity (ESD) for static control
- Connects roller tracks up to 16 ft
- Enhances flow rack extensions efficiently
- Compatible with 10 Series, 25 Series T-Slot profiles and 28mm pipe and joint systems
- Works with all R40 parts and accessories
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

