Related Products
My Wish Lists
()R40-RT157
Roller Track Steel 40 mm x 4 m ESD
The R40-RT157 is a 4-meter (157 inches) steel roller track designed specifically for flowracks, this high-performance solution revolutionizes your material handling processes, ensuring maximum efficiency, reducing manual effort and minimizing handling time.
- Its ESD compliance ensures safe transportation of sensitive electronics and electronic components
- Low rolling resistance facilitates smooth and efficient movement of materials.
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) length
A Flexpipe Product

The R40-RT157 is a 4-meter (157 inches) steel roller track designed specifically for flowracks, this high-performance solution revolutionizes your material handling processes, ensuring maximum efficiency, reducing manual effort and minimizing handling time.
- Its ESD compliance ensures safe transportation of sensitive electronics and electronic components
- Low rolling resistance facilitates smooth and efficient movement of materials.
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) length
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 9.625000 |
| Series | Fractional, Metric, Pipe |
| Material | Steel / Polyproylene |
| Color | Gray Rail / Black Wheels |
| Load Capacity per Meter | No |
| Load Capacity per Wheel | 20.00 lb (9.00 kg) |
| A (Rail Width) | 1.574” (40.00mm) |
| B (Rail Height) | 1.313” (33.34mm) |
| C (Overall Height) | 1.750” (43.50mm) |
| D (Wheel Width) | 0.866" (22.00mm) |
| E (Wheel to Wheel) | 1.4375" (36.51mm) |
The R40-RT157 is a 4-meter (157 inches) steel roller track designed specifically for flowracks, this high-performance solution revolutionizes your material handling processes, ensuring maximum efficiency, reducing manual effort and minimizing handling time.
- Its ESD compliance ensures safe transportation of sensitive electronics and electronic components
- Low rolling resistance facilitates smooth and efficient movement of materials.
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) length
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 9.625000 Series Fractional, Metric, Pipe Material Steel / Polyproylene Color Gray Rail / Black Wheels Load Capacity per Meter No Load Capacity per Wheel 20.00 lb (9.00 kg) A (Rail Width) 1.574” (40.00mm) B (Rail Height) 1.313” (33.34mm) C (Overall Height) 1.750” (43.50mm) D (Wheel Width) 0.866" (22.00mm) E (Wheel to Wheel) 1.4375" (36.51mm)
-
- Description
-
The R40-RT157 is a 4-meter (157 inches) steel roller track designed specifically for flowracks, this high-performance solution revolutionizes your material handling processes, ensuring maximum efficiency, reducing manual effort and minimizing handling time.
- Its ESD compliance ensures safe transportation of sensitive electronics and electronic components
- Low rolling resistance facilitates smooth and efficient movement of materials.
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) length
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


