Related Products
My Wish Lists
()Q-106104
Mobile Workstation with Monitor Mount
Mobile Workstation with Monitor Mount
• Dimensions: 30.00” length x 32.00” depth x 62.94” height
• Tabletop Surface: 30.00” x 32.00” x 0.25” black PVC acrylic
• Tabletop Height: 38.94”
• Shelf Openings: 27.00” x 30.00” x 12.25”
• Tray: 24.00” x 10.00” black PVC acrylic with drawer slides
• Monitor Mount: fits displays up to 34”
• Thermoplastic wire mesh backing
• Accessories: end caps, storage bins, bin hangers, aluminum cabinet handles
• Panel machining for cable management and trash can (sold separately) access
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
• Dimensions: 30.00” length x 32.00” depth x 62.94” height
• Tabletop Surface: 30.00” x 32.00” x 0.25” black PVC acrylic
• Tabletop Height: 38.94”
• Shelf Openings: 27.00” x 30.00” x 12.25”
• Tray: 24.00” x 10.00” black PVC acrylic with drawer slides
• Monitor Mount: fits displays up to 34”
• Thermoplastic wire mesh backing
• Accessories: end caps, storage bins, bin hangers, aluminum cabinet handles
• Panel machining for cable management and trash can (sold separately) access
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | No |
| Weight | 119.590000 |
| Color | Silver |
| Series | 15 Series |
| Finish | Clear Anodize |
| Length | 30.00" |
| Width | 32.00" |
| Height | 62.94" |
| Load Capacity | No |
• Dimensions: 30.00” length x 32.00” depth x 62.94” height
• Tabletop Surface: 30.00” x 32.00” x 0.25” black PVC acrylic
• Tabletop Height: 38.94”
• Shelf Openings: 27.00” x 30.00” x 12.25”
• Tray: 24.00” x 10.00” black PVC acrylic with drawer slides
• Monitor Mount: fits displays up to 34”
• Thermoplastic wire mesh backing
• Accessories: end caps, storage bins, bin hangers, aluminum cabinet handles
• Panel machining for cable management and trash can (sold separately) access
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe No Weight 119.590000 Color Silver Series 15 Series Finish Clear Anodize Length 30.00" Width 32.00" Height 62.94" Load Capacity No
-
- Description
• Dimensions: 30.00” length x 32.00” depth x 62.94” height
• Tabletop Surface: 30.00” x 32.00” x 0.25” black PVC acrylic
• Tabletop Height: 38.94”
• Shelf Openings: 27.00” x 30.00” x 12.25”
• Tray: 24.00” x 10.00” black PVC acrylic with drawer slides
• Monitor Mount: fits displays up to 34”
• Thermoplastic wire mesh backing
• Accessories: end caps, storage bins, bin hangers, aluminum cabinet handles
• Panel machining for cable management and trash can (sold separately) access
• Ships as kit in standard 80/20 packagingFor customization, please contact your local distributor
- Downloads
-
Drawing Files
-

