Related Products
2230-BLU
10, 15, 25 & 40 Series Storage Bins
10, 15, 25 & 40 Series Storage Bins
The storage bin is made of polypropylene plastic that is durable yet lightweight, perfect for customized storage systems. There are four sizes to choose from. Bins hang from an aluminum container hanger that mounts to the T-slot profile. The storage bin hanger is sold separately.
| ESD Safe | No |
| Series | 10 Series, 15 Series, 25 Series, 40 Series |
| Material | Plastic |
| Finish | Gloss |
| Color | Blue |
| Process | Molded |
| A | 3.000" |
| B | 5.375" |
| C | 2.813" |
| D | 4.750" |
| E | 4.125" |
| F | 3.438" |
| Weight | 0.157000 |
The storage bin is made of polypropylene plastic that is durable yet lightweight, perfect for customized storage systems. There are four sizes to choose from. Bins hang from an aluminum container hanger that mounts to the T-slot profile. The storage bin hanger is sold separately.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 25 Series, 40 Series Material Plastic Finish Gloss Color Blue Process Molded A 3.000" B 5.375" C 2.813" D 4.750" E 4.125" F 3.438" Weight 0.157000
-
- Description
The storage bin is made of polypropylene plastic that is durable yet lightweight, perfect for customized storage systems. There are four sizes to choose from. Bins hang from an aluminum container hanger that mounts to the T-slot profile. The storage bin hanger is sold separately.
-
CAD Files
-
CAD Files
-

